Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
cpc Europa
Description
HRR 35ML - Linear guide
Bill of material
HRR 35ML-S1-V0-H-147.5L-9-18.5
MOD
Model Code
HRR 35ML
RT
Rail type
SIZE
Size
35
ST
Seal type
S : Standard
BQ
Block quantity
BC
Ball chain
PC
Preload class
RL
Rail length
mm
Enter value for RL
Rail length
mm
cm
inch
ft
PA
Starting hole position
P1
Starting hole pitch
mm
Enter value for P1
Starting hole pitch
mm
cm
inch
ft
AG
Accuracy grade
POS1
First slider position
mm
POS2
Second slider position
mm
POS3
Third slider position
mm
POS4
Fourth slider position
mm
H
55 mm
W2
18 mm
W1
34 mm
H1
31 mm
P
40 mm
DXDXG1
Dxdxg1
14x9x17 mm
W
70 mm
L
147.5 mm
L1
109.5 mm
H2
h2
49 mm
P1X
72 mm
P1X2
P1X/2
- mm
P2X
50 mm
P2X2
P2X/2
25 mm
P3
72 mm
MXG2
Mxg2
M8x16 mm
M1
-
T
13 mm
T1
- mm
N1
M6x12 mm
N2
M6x8 mm
N3
P5
E
12 mm
S1
17 mm
S2
23.4 mm
S3
26.7 mm
S4
26.7 mm
RW
Rail Weight
5740 g/m
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
Użytkownicy, którzy to oglądali, również byli zainteresowani
    cpc Europa
    ARR/HRR 35 - Rail
    cpc Europa
    HRC 25 ML-R - Linear guide
    cpc Europa
    WRC 27/20 FN - Linear guide
    Line Tech
    LH30AL
    cpc Europa
    HRC 30 MN-R - Linear guide
    NSK Rolling Bearing
    NH35BN
    cpc Europa
    MR-W EZ Series - Linear guide
    NSK Rolling Bearing
    LY35BN
    NSK Rolling Bearing
    LH35BN
    cpc Europa
    ST - Element ST07M - ST Miniature stroke slide series
Previews
3D
Wymiar
2D
Pobierz modele CAD