Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CKD
Description
HS
Bill of material
HS-50J-AC100V
MODEL
Model No.
HS
PS
Port size
TB
Terminal Box
MS
Micro switch
OD
Outdoor
OPTIONS
Options
VOLTAGE
Voltage
H1
434 mm
H2
82 mm
L1
230 mm
L2
83 mm
C
20 mm
D
φC
155 mm
K
φK
120 mm
ND
N-φd
4-19 mm
INFOTEXT
Product Info
Product Info
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models