Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KVT Fastening
Description
HS - Flachrundkopf , Nietdorn - Aluminium - Blind Rivets
Bill of material
KVT AD 854 AHS
D
Rivet diameter
6.4 mm
L
L nominal
12.0 mm
FORM
Form
P
Clamping range
mm
Enter value for P
Clamping range
mm
cm
inch
ft
P1
Clamping range
3.4-5.4 mm
BZC
Orderspecification
AD 854 AHS
W
Material
Hülse : Aluminium , 2.5% Magnesium , Dorn : Aluminium
B
Borehole diameter
6.6 mm
F1
3500 N
F2
4100 N
D1
4.00 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models