Catalog navigation
CAD model selection
Selectable products: 21
HELP_VARIABLE
Company
HEFA
Description
HTD5M
Bill of material
AW26-5M100-A-H8
CNSORDERNO
Part Number
MATP
Material of Pulley
ST
Surface Treatment
NT
No. of Teeth
TNW
Type Nominal Width
PS
Pulley Shape
SHS
Shaft Bore Specification
DD
d 1mm Increment
mm
Enter value for DD
d 1mm Increment
mm
cm
inch
ft
Z
mm
J
mm
Q
mm
R
mm
S
mm
T
mm
PD
P.D.
mm
OD
O.D.
mm
D
0 mm
F
mm
E
mm
ALT1
Set Screw Angle
ALT7
Side Tapped Hole
M
QS
mm
QF
mm
QT
mm
ALT8
Side Through Hole
K
mm
KS
mm
KF
mm
KTT
KT
mm
ALT9
Side Counterbored
ZM
mm
ZS
mm
ZF
mm
ZT
mm
ALT4
Boss Cut
BC
mm
ALT2
Flange Attached
ALT3
Flange Cut
FC
mm
ALT6
Tapped Hole Dimension
TPC
ALT5
Retaining Ring Groove
SKH
mm
INFOTEXT
Infotext
website
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models