Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
SONDA
Description
HXSD15 - Small bridge drag chain with 25 series on both sides
Bill of material
HXSD15-25-50-R40L+7+HXSD15-25-50C
CNSORDERNO
MODEL
H1
Internal height
25 mm
B1
inner width
mm
R
bending radius
mm
STYLE
style
L(两侧开)
H2
External height
36.0 mm
B2
OUTER WIDTH
mm
K1
aperture
6.2 mm
B
mm
C
41.2 mm
E
mm
F1
F
mm
H
installation height
116.0 mm
K
218 mm
D
132 mm
N
Number of sections
mm
Enter value for N
Number of sections
mm
cm
inch
ft
P
pitch
45.8 mm
POS
mm
Enter value for POS
mm
cm
inch
ft
CIM
Joint installation method
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
2D
Download CAD models