Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PRiCi FA
Description
HY13S - Stainless steel parallel hinge
Bill of material
HY13S25
MODEL
Model
HY13S25
MAT
Material
Equivalent to SUS304
SUR
Surface treatment
-
CODE
code
HY13S
VAR02
No.
FIX02
La
25 mm
FIX04
Type
A
FIX06
W
20 mm
FIX08
W1
12 mm
FIX10
W2
0 mm
FIX12
L1
16 mm
FIX14
L2
0 mm
FIX16
L3
0 mm
FIX18
C
2 mm
FIX20
C1
3.8 mm
FIX22
t
0.8 mm
FIX24
d
3.4 mm
FIX26
FDS
3
FIX28
RXFZ
9.7 N
FIX30
Weight
6 g
FIX95
PDF
PDF
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models