Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
GAMM
Description
IB - Impugnatura a botticella
Bill of material
6159005
CODE
code
MOD
Modello
A
30 mm
B
15 mm
C
30 mm
D
E
20 mm
WGT
weight
g
MAT
Materiale
Duroplasto nero. Foro cieco filettato.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models