Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
IAI
Description
ICSB6(ICSPB6)-B3N1_B3_
Bill of material
ICSB6-B3N1HB3H-WA-30AQ-20AQ-10AQB-T2-3L-CT-CT
CNSORDERNO
Order number
SERIES
Series-Type
COM
Combination
1 mm
LBS
Lead
LBS2
Lead 2
P
Precision
ENTYPE
Encoder type
Battery Less Abso
SX
X axis : Stroke
mm
Enter value for SX
X axis : Stroke
mm
cm
inch
ft
OPTAQX
X axis option : AQ Seal
Yes
POS1X
X axis option : Position of slider 1
mm
Enter value for POS1X
X axis option : Position of slider 1
mm
cm
inch
ft
POS2X
X axis option : Position of slider 2
mm
Enter value for POS2X
X axis option : Position of slider 2
mm
cm
inch
ft
SY
Y axis : Stroke
mm
Enter value for SY
Y axis : Stroke
mm
cm
inch
ft
OPTAQY
Y axis option : AQ Seal
Yes
OPTIBRAKEY
Y axis option : Brake
OPTHOMEY
Y axis option : Home Reverse Motor Spec
OPTGBY
Y axis option : Guide with ball-retaining mechanism
POSY1
Y axis option : Position of slider 1
mm
Enter value for POSY1
Y axis option : Position of slider 1
mm
cm
inch
ft
POSY2
Y axis option : Position of slider 2
mm
Enter value for POSY2
Y axis option : Position of slider 2
mm
cm
inch
ft
SZ
Z axis : Stroke
mm
Enter value for SZ
Z axis : Stroke
mm
cm
inch
ft
OPTAQZ
Z axis option : AQ Seal
Yes
OPTIBRAKEZ
Z axis option : Brake
Yes
OPTHOMEZ
Z axis option : Home Reverse Motor Spec
OPTGBZ
Z axis option : Guide with ball-retaining mechanism
POSZ1
Z axis option : Position of slider 1
mm
Enter value for POSZ1
Z axis option : Position of slider 1
mm
cm
inch
ft
POSZ2
Z axis option : Position of slider 2
mm
Enter value for POSZ2
Z axis option : Position of slider 2
mm
cm
inch
ft
CONT
Controller
LTC
Cable length
mm
Enter value for LTC
Cable length
mm
cm
inch
ft
CAM
Cable track
Standard Cable track
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    IAI
    ICSB6(ICSPB6)-B3N1_S3M
    IAI
    ICSB3(ICSPB3)-Z3C_HS1H
    IAI
    RCS4-SA6C
    IAI
    ICSB4(ICSPB4)-B3N1_
    IAI
    RCP6S-SA4C
    IAI
    ICSB6(ICSPB6)-B4N1_B3_
    IAI
    RCP6-RRA7R
    IAI
    ICSB2(ICSPB2)-GF_H
    IAI
    CRS-XBA
    IAI
    IK2-P6XBB1**S
    IAI
    NSA - LXMM
    SMC Corporation
    MGG - Guide Cylinder
    IAI
    WU-S
    IAI
    IK2-SXBD1**S
Previews
3D
Dimension
2D
Download CAD models