Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
IDE86 - Industrial slide rail (single piece)/Circular slider.Low driving force/Cylindrical sliding membrane belt roller (medium load type)
Bill of material
IDE86-10
CODE
Code
IDE86
TYPE
Type
Low driving force
TYPE1
Type
Circular Slide Block
MAT
Material
ZDC
SUR
Surface Treatment
--
PHHGGG
Matching Slide Specification
A1
16.5 mm
A2
6.5 mm
B
26.0 mm
B1
2.5 mm
C1
35 mm
C2
22 mm
H
18 mm
M
M6
D
9 mm
ZZFX
Friction Coefficient In z-Axis Direction
<0.1 µ
JTFZ
Static Load
250 Co(N)
ZDDT
10km
250 N
ZDDT1
100km
90 N
ZDDT2
200km
50 N
FV
max
50 N.m/s
CKZL
Reference weight
0.046 kg/pcs
LINK
Hyperlinks
Hyperlinks
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models