您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Reid Supply
Created: 09.12.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Reid Supply
IKO-NA4932UU
Reid Supply
Power Transmission
Rotary
Bearings
Roller Bearings
Needle Roller Bearings
Powered by
CAD模型選擇
{reidsupply/l1_d00000000/l2_d01000000/l3_d01050000/l4_d01050200/l5_d01050202/iko-na4900uu_asmtab.prj},{NB=IKO-NA4932UU},{PN=IKO-NA4932UU},{AMERSID=1047872},{APACID=-},{EMEAID=-},{MODEL=IKO-NA4900UU},{IPN=NA 49/32UU},{PL=NP},{ID=32},{IROD=40},{OD=52},{C=20},{D=21},{BLRLD=29400},{BLRS=44200},{ORDER=NA 49/32UU},{PPATH=p040445_asm_dir/assemblies/with_ir_with_two_side_seals_asmtpl.prj},{URL=https://www.reidsupply.com/en-us/p/roller-bearings/iko-na4932uu}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 21
HELP_VARIABLE
Company
Reid Supply
Description
IKO-NA4900UU - Needle Bearings - Shell w/Inner Ring, Grooved w/Lube Hole
Bill of material
IKO-NA4932UU
PN
Part No.
IKO-NA4932UU
IKO-NA4932UU
AMERSID
Americas ID
1047872
1047872
APACID
Asia Austrailia Pacific ID
-
EMEAID
Europe Middle East Africa ID
-
ID
Inside Diameter
32
32
mm
IROD
Inner Ring Outside Diameter
40
40
mm
OD
Outside Diameter
52
52
mm
C
C Width
20
20
mm
D
D Width
21
21
mm
BLRLD
Basic Load Rating Lbs Dynamic
29400
29400
Lbs
BLRS
Basic Load Rating Static
44200
44200
Lbs
URL
https://www.reidsupply.com/en-us/p/roller-bearings/iko-na4932uu
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Open ends
JTEKT Corporation(Koyo)
22.12.2017
with Inner Ring-Standard (NA, TAFI, TRI, GTRI)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
IKO-NA498 - Needle Bearings - Shell w/Inner Ring, Grooved w/Lube Hole
Reid Supply
22.02.2022
NA
NSK Rolling Bearing
15.11.2023
IKO-BR101812 - Needle Bearings - Shell w/Inner Ring, Lube Hole
Reid Supply
22.02.2022
P8M-A - Timing pulleys
Aluminium Profiles - Langle
13.09.2022
without Inner Ring(RNAF,RNAFW)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
HJ+IR
NSK Rolling Bearing
15.11.2023
DQA - C Type Retaining Rings-External Type
SAMLO
24.03.2023
IKO-RNA498 - Needle Bearings - Shell w/Inner Ring, Grooved w/Lube Hole
Reid Supply
22.02.2022
07598 - Adjusting nuts
norelem
30.05.2024
HK,HK..ZWD,HMK,HMK..ZWD (Open-end)
NTN Corporation
17.10.2023
with Inner Ring-with Two side Seals (BRI...UU)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
with Inner Ring-Standard (BRI)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求