Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
TE Connectivity
Description
IM STANDARD (2 FORM C, 2CO CONTACTS)
Bill of material
5-1462037-1
PN
Part Number
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
TEINTERNALDESCRIPTION
TE Internal Description
PRODUCTTYPE
Product Type
Relay
RELAYTYPE
Relay Type
IM Relay
CONTACTSWITCHINGLOADMIN
Contact Switching Load
.1mA @ .0001V Min
CONTACTLIMITINGBREAKINGCURRENTA
Contact Limiting Breaking Current
A
CONTACTVOLTAGERATINGVDC
Contact Voltage Rating
220 VDC
CONTACTVOLTAGERATINGVAC
Contact Voltage Rating
250 VAC
COILPOWERRATINGDCMW
Coil Power Rating DC
mW
COILVOLTAGERATINGVDC
Coil Voltage Rating
VDC
CONTACTSWITCHINGVOLTAGEMAXVAC
Contact Switching Voltage Max
250 VAC
CONTACTSWITCHINGVOLTAGEMAXVDC
Contact Switching Voltage Max
220 VDC
COILMAGNETICSYSTEM
Coil Magnetic System
COILTYPE
Coil Type
CONTACTLIMITINGCONTINUOUSCURRENTA
Contact Limiting Continuous Current
A
COILRESISTANCEOHM
Coil Resistance
Ohm
CONTACTLIMITINGMAKINGCURRENTA
Contact Limiting Making Current
A
INSULATIONINITIALRESISTANCEMOHM
Insulation Initial Resistance
1000000 MOhm
INSULATIONINITIALDIELECTRICBETWEENADJACENTCONTACTSVRMS
Insulation Initial Dielectric Between Adjacent Contacts
Vrms
VOLTAGESTANDINGWAVERATIONHFPARAMETER
Voltage Standing Wave Ration (HF Parameter)
1.06 @ 100MHz, 1.49 @ 900Mhz
INSULATIONINITIALDIELECTRICBETWEENCOILCONTACTCLASS
Insulation Initial Dielectric Between CoilContact Class
INSULATIONINITIALDIELECTRICBETWEENCONTACTSANDCOILVRMS
Insulation Initial Dielectric Between Contacts and Coil
Vrms
CONTACTLIMITINGSHORTTIMECURRENTA
Contact Limiting Short-Time Current
A
INSULATIONINITIALDIELECTRICBETWEENOPENCONTACTSVRMS
Insulation Initial Dielectric Between Open Contacts
Vrms
ACTUATINGSYSTEM
Actuating System
DC
COILPOWERRATINGCLASS
Coil Power Rating Class
50 - 300 mW
ISOLATIONHFPARAMETER
Isolation (HF Parameter)
-18.8dB @ 900MHz, -37dB @ 100MHz
INSERTIONLOSSHFPARAMETER
Insertion Loss (HF Parameter)
-.03dB @ 100MHz, -.33dB @ 900MHz
WEIGHT
Weight
.75 g [ .026 oz ]
INSULATIONSPECIALFEATURES
Insulation Special Features
TERMINALTYPE
Terminal Type
CONTACTCURRENTRATINGA
Contact Current Rating
A
CONTACTARRANGEMENT
Contact Arrangement
2 Form C (2 CO)
CONTACTMATERIAL
Contact Material
CONTACTNUMBEROFPOLES
Contact Number of Poles
2
CONTACTSPECIALFEATURES
Contact Special Features
BifurcatedTwin Contacts
CONTACTCURRENTCLASS
Contact Current Class
CONTACTPLATINGMATERIAL
Contact Plating Material
Gold
TERMINATIONTYPE
Termination Type
MOUNTINGTYPE
Mounting Type
Printed Circuit Board
DIMENSIONSLXWXHAPPROXIMATE
Dimensions L x W x H
10 x 6 x 5.65 mm [ .393 x .236 x .222 in ] Approximate
HEIGHTCLASSMECHANICAL
Height Class
0 - 6 mm Mechanical
LENGTH
Length
10 mm [ .393 in ]
LENGTHCLASSMECHANICAL
Length Class
0 - 10 mm Mechanical
HEIGHT
Height
WIDTH
Width
6 mm [ .222 in ]
WIDTHCLASSMECHANICAL
Width Class
0 - 6 mm Mechanical
OPERATINGTEMPERATURERANGEC
Operating Temperature Range
-40 - 85, -40 - 85 C
ENVIRONMENTALCATEGORYOFPROTECTION
Environmental Category of Protection
RTV
ENVIRONMENTALAMBIENTTEMPERATURECLASS
Environmental Ambient Temperature Class
70 - 85C
ENVIRONMENTALAMBIENTTEMPERATUREMAX
Environmental Ambient Temperature
85 C [ 185 F ] Max
PERFORMANCETYPE
Performance Type
PACKAGINGMETHOD
Packaging Method
COILSPECIALFEATURES
Coil Special Features
ADDITIONALFEATURES
Additional Features
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models