Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Elesa
Description
IRS.802 - ELESA-Safety fold-away handles
Bill of material
Safety fold-away handles IRS.802/65 FOLD-O-MATIC(90)
CODE
Code
DESCRIPTION
Description
POS
Position
DIM01
H
mm
DIM02
D
20 mm
DIM03
L
mm
DIM04
M
mm
DIM05
D1
mm
DIM06
H2
22 mm
DIM07
C
4 mm
DIM08
f
M6
DIM09
h1
5.5 mm
DIM10
h4
13 mm
DIM11
d1
3 mm
DIM12
h2 0-0.2
3 mm
DIM13
r2
7 mm
DIM14
α
120° °
WEIGHT
Weight
g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models