Catalog navigation
CAD model selection
Selectable products: 75
HELP_VARIABLE
Company
SFS Group Schweiz AG
Description
ISO 7379 - FN 8141 - 12.9, schwarz - Hexagon socket head shoulder screws
Bill of material
SFS FN 8141 345724 Zapfenschraube mit Innensechskant ISO 7379 Stahl 12.9 schwarz 10x90
ARTNR
Artikelnummer
WERKSTOFF
Material
Stahl
GUETE
Quality
12.9
OBERFLAECHE
Surface
schwarz
VERPACKUNG
Packaging
SFSNR
SFS - Nr.
8141
DS
Nominal pole diameter
mm
GEW
Nominal thread diameter
D
Nominal thread diameter
mm
D3
Nominal core diameter
mm
P
Pitch of bolt
mm
L
Length
mm
B
Length
mm
DK
Head diameter
mm
DG1
Diameter
mm
DG2
Diameter
mm
DA1
Diameter
mm
DA2
Diameter
mm
E
Width across corners
mm
K
Head height
mm
G1
Distance
2.500 mm
G2
Distance
mm
R1
Radius
mm
R2
Radius
mm
S
Nominal wrench size
mm
T
Distance
mm
W
Distance
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models