Catalog navigation
CAD model selection
Selectable products: 19
HELP_VARIABLE
Company
SFS Group Schweiz AG
Description
ISO 7380 - FN 207 - rostfrei A4 - Hexagon socket button head screws
Bill of material
SFS FN 207 152833 Schrauben ISO 7380 rostfreier Stahl rostfrei A4 M4x16
ARTNR
Artikelnummer
WERKSTOFF
Material
rostfreier Stahl
GUETE
Quality
OBERFLAECHE
Surface
rostfrei A4
VERPACKUNG
Packaging
500
SFSNR
SFS - Nr.
207
D
Nominal thread diameter
mm
D3
Nominal core diameter
mm
P
Pitch of bolt
mm
L
Nominal length
mm
A
Distance from the last full form thread to the bearing face
mm
DA
Transition diameter
mm
DK
Head diameter
mm
K
Head height
mm
R
Transition radius under head
mm
S
Width accross flats
mm
T
Depth of the driving feature
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models