Catalog navigation
CAD model selection
Selectable products: 43
HELP_VARIABLE
Company
SFS Group Schweiz AG
Description
ISO 7380 - FN 96 - 10.9, verzinkt blau - Hexagon socket button head screws
Bill of material
SFS FN 96 131014 Schrauben ISO 7380 Stahl 10.9 verzinkt blau M6x10
ARTNR
Artikelnummer
WERKSTOFF
Material
Stahl
GUETE
Quality
10.9
OBERFLAECHE
Surface
verzinkt blau
VERPACKUNG
Packaging
SFSNR
SFS - Nr.
96
D
Nominal thread diameter
mm
D3
Nominal core diameter
mm
P
Pitch of bolt
mm
L
Nominal length
mm
A
Distance from the last full form thread to the bearing face
mm
DA
Transition diameter
mm
DK
Head diameter
mm
K
Head height
mm
R
Transition radius under head
mm
S
Width across flats
mm
T
Depth of the driving feature
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models