您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
Nederlands
English
812.717.6
Anamet Europe
Multiflex conduit systems
Multiflex conduit SL / SLI
Multiflex SL/SLI fittings
Powered by
CAD模型選擇
{anamet_europe/3_multiflex_conduit_systems/3c_multiflex_sl_sli/sl_sli_fittings/fam_8_sl_sli_fitting_iso_chf.prj},{NB=812.717.6},{CNSORDERNO=812.717.6},{T=M20x1.5},{ST=3/8''},{ID=6 - 10.2},{A=57},{B=12},{CSW=26},{C=29.0},{LC=12.9},{LC1=5.2},{ESW=24},{E=27},{LE=6.3},{FSW=22},{F=24.5},{LF=3.5},{G=12.0},{CNSQUANTITY=10},{WEIGHT=11.3},{CNSMAT=Messing-vernickelt},{INFO=PDF Info},{GEWX=20.000},{KDM=18.160},{ID1=10.2},{GEWTX=24.00},{GEWTY=20.319},{GEWDX=20.40},{GEWDY=19.06}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 7
HELP_VARIABLE
Company
Anamet Europe
Description
ISO cable-hosefitting, male, IP 40 nickel plated brass - Multiflex SL/SLI fittings
Bill of material
812.717.6
CNSORDERNO
Article No.
812.717.6
812.717.6
T
Thread
M20x1.5
M20x1.5
ST
Size
3/8''
3/8''
Inch
ID
Clamping range
6 - 10.2
6 - 10.2
mm
A
Length
57
57
mm
B
Length
12
12
mm
CSW
Width across flats
26
26
mm
C
Diameter
29.0
29.0
mm
LC
Length
12.9
12.9
mm
LC1
Length
5.2
5.2
mm
ESW
Width across flats
24
24
mm
E
Diameter
27
27
mm
LE
Length
6.3
6.3
mm
FSW
Width across flats
22
22
mm
F
Diameter
24.5
24.5
mm
LF
Length
3.5
3.5
mm
G
Length
12.0
12.0
mm
CNSQUANTITY
Package size
10
10
WEIGHT
Weight
11.3
11.3
kg/100
CNSMASSEXACT
Weight
1.130
1.130
kg
CNSMAT
Material
Nickel plated brass
INFO
PDF Info
PDF Info
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Fittings Mod. 5052... e Mod. 5082
Camozzi
16.05.2024
Fittings Mod. 5051... and Mod. 5081
Camozzi
16.05.2024
TC-5150 - Manual Hold Down Clamps - Horizontal
Reid Supply
22.02.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求