Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
J-FHK16 - High load nitrogen spring/Heavy duty type
Bill of material
J-FHK16-1000-13
CODE
Code
J-FHK16
TYPE
type
Heavy duty type
MAT1
Cylinder barrel material
steel
MAT2
piston rod material
steel
SUR1
Cylinder barrel surface preparation
Blackening
SUR2
piston rod surface preparation
nitriding
USE
Use gas
N2
SPE
specification
TRIP
trip
INI
Spring force at+20°C Initial force
9200 N
TER
Spring force at+20°C Terminal force
11200 N
LMAX
Lmax
121 mm
LMIN
Lmin
108 Lmin
D
50.2 mm
DD
d
28 mm
D1
42.6 mm
C
7.0 mm
E
8 mm
F
10.5 mm
H
17.5 mm
G
3 mm
R
2.0 mm
PCD
20.0 mm
MHH
Mh
M8deep16
MAA
Ma
G1/8
MBB
Mb
M6
APP
Applicable mounting flange
FHK51-50/FHK52-50/FHK53-50/FHK54-50/FHK55-50
LINK
Website link
Website link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models