Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Siemens Building Technologies EUROPEAN Portfolio
Description
JB 512C23_5WG1512-4CB23
Bill of material
JB 512C23 Switch actuator 1-fold(0)
SA010ID04
Manufacturer Name
Siemens Building Technologies EUROPEAN Portfolio
PREVIEW
Preview
LODLEVEL
Level of detail
SA300ID03
Type (ASN)
JB 512C23
SA700ID04
Product feature
JB 512C23 Switch actuator 1-fold
SA400ID03
0.000
SA700ID05
Width
70.0 mm
SA700ID06
Depth
44.6 mm
SA700ID07
Height
90.0 mm
SA700ID08
mass (net)
0.197 kg
LINK
http://www.siemens.com/gamma-td?ssn=5WG1512-4CB23
SA810ID03
Manufacturer’s reference number
5WG1512-4CB23
SA810ID04
Datanorm number
5WG1512-4CB23
SA810ID06
GTIN number
7612914096982
SA810ID10
Description text
Switching actuator 1 x AC 120...277 V, 20 A or 1 x AC 347 V, 15 AX, C load
SA810ID14
Quantity unit
PCE
SA810ID15
1.000
SA010ID06
Manufacturer’s web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Supportlink
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer's catalog
20210428
ETIMCLASSC
ETIM Classcode
EC001097
ETIMCLASSN
ETIM Classname
Switch actuator for bus system
IFCEXPORT
IfcAsExport
IfcProtectiveDevice.RESIDUALCURRENTSWITCH
OMNICLASSNU
Omniclass number
23-35 29 00
OMNICLASS
Omniclass title
Circuit Breakers
UNICLASSC
Uniclass code
Pr_75_72_48_15
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models