Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
OMAR
Description
jg45 - Open cover type drag chain
Bill of material
JG45.75R100+L529/N12
TYPE
Models
JG45
B
Inside height
45 mm
F
Inside width
mm
C
Outer height
61.00 mm
E
Outer width
99.00 mm
P
Pitch
46 mm
R
Bending radius
mm
HF
Installation height
261.00 mm
DPJ
Fixed length
mm
Enter value for DPJ
Fixed length
mm
cm
inch
ft
LA
Travel length
mm
Enter value for LA
Travel length
mm
cm
inch
ft
POS
Moving distance of the active end
D
Drag chain back to extreme position
176.50 mm
K
ARC length
322 mm
L
Drag chain length
529 mm
N
Number of sessions
12
CNSORDERNO
Order identification
JG45.75R100+L529/N12
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Pobierz modele CAD