Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Sikla
Description
Joint JOI 41 HCP - Joint JOI 41 HCP
Bill of material
198049
TYP
Type
LODLEVEL
Level of detail
D
Diameter D
10.5 mm
B
Width B
48 mm
I
Height i
54 mm
G
Weight
kg
VERP
Quantity/ [pack]
50
ARTNR
Part No.
DW
Angle of rotation
°
CNSSORT
Sorting key
999
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models