Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
KIPP USA
Description
K1463 - Toggle clamps, horizontal, stainless steel with force sensor
Bill of material
K1463.10800011
BESTKIPPUSA
Order No.
FARBE
Component
POS
Position holding arm
OH
Opening angle of holding arm ~
86 °
OG
Opening angle of handle ~
67 °
HANDKRAFT
hand force
N
HALTEKRAFT
Holding force F1
N
HALTEKRAFT1
Holding force F2
N
SPANNKRAFT
Clamping force F3
N
SPANNKRAFT1
Clamping force F4
N
AS
Ausgangssignal
4-20 mA
A
distance
26 mm
A1
distance
10 mm
A2
diameter
mm
B
distance
26 mm
B1
Width ~
mm
B2
width
45 mm
C
Height ~
mm
C1
height
mm
D
thread
mm
D1
diameter
17
D2
Geiwinde
M12x1
H
Height ~
mm
H1
Height ~
mm
H2
height
30 mm
L
Length ~
mm
L1
Length ~
mm
L2
Length
94 mm
SW1
width across flats
11 mm
SW2
width across flats
mm
GEW
Approx. weight
0.1300 kg
BS
Description
Information
Infotext
INFO
Technical Information
Info
ROHS
RoHS
Yes
EAN
EAN-Nr. Kipp
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models