Catalog navigation
CAD model selection
Selectable products: 13
HELP_VARIABLE
Company
KIPP (BIM)
Description
K1581 - Telescopic slides, steel for side mounting, full extension, load capacity up to 136 kg
Bill of material
K1581.05601000
BESTKIPP
Order No.
BX
distance
S
stroke
mm
Enter value for S
stroke
mm
cm
inch
ft
A
distance
12.7 mm
A1
distance
76 mm
A2
distance
mm
A3
distance
31.75 mm
A4
distance
mm
B
width
19 mm
H
height
76 mm
L
mm
TRAGKRAFT
Loading per pair kg
136 kg
GEW
weight ca. kg
kg
BS
Description
Information
Information-text
INFO
Technical Information
Info
MONTAGE
Assembly
Assembly Instruction
ZTN
Customs tariff number
83024200
ROHS
RoHS
Yes
EAN
EAN-Nummer Kipp
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models