Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KIPP USA
Description
K1630 - Adapter plastic, antistatic for profile slot, swivelling
Bill of material
K1630.511
BESTKIPPUSA
Order No.
K1630.511
B
width
88 mm
B1
width
51 mm
B2
width
14.2 mm
H
height
40 mm
L
Length
46.1 mm
L1
Length
36 mm
L2
Length
10.1 mm
NUTB
slot width
mm
W
Angle
mm
Enter value for W
Angle
mm
cm
inch
ft
GEW
Approx. weight
0.0896 kg
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTNUSA
Zolltarifnummer USA
EAN
EAN-Nr. Kipp
4059245507382
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models