Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Misumi
Description
KFTA__, KFTD__, GKFTA__, GKFTD__, BKFTA__, BKFTD__, SKFTA__, SKFTD__, HKFTA__, HKFTD__, CKFTA__, CKFTD__, KKFTA__, KGKFTA__ - Locating Pins - Large Head, Tapered - Configurable Taper Angle, D and P Selectable Tolerance - Tapped
Bill of material
KFTAMS10T-P10.00-L6-B3.0-E0.5-A15
PN
Part Number
MAT
Material
ST
Surface Treatment
HARD
Hardness
SHP
Shape
DTS
D Tolerance Selection
PTS
P Tolerance Selection
D
mm
P
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
B
B 0.1 mm Increment
mm
Enter value for B
B 0.1 mm Increment
mm
cm
inch
ft
E
E 0.1mm Increment
mm
Enter value for E
E 0.1mm Increment
mm
cm
inch
ft
A
A Selection
deg
W
(W)
0.0 mm
M
M (Coarse)
LL
l
mm
ALT1
Insertion Guide
ALT2
Spherical Tip
ALT3
Air Vent
ALT4
Wrench Flats Alteration
SC
SC 1mm Increment
mm
ALT5
Wrench Hole Machining
Q
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models