Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Misumi
Description
KJBST, KJBSTM, KJBSTS, KJBSTSC - Bushings for Inspection Jigs - Straight with Shoulder
Bill of material
KJBST16-P8.00-L5-T2
PN
Part Number
MAT
Material
HARD
Hardness
50~60HRC
STS
Surface Treatment Selection
ALT5
Additional Surface Treatment (Black Oxide)
ST
Surface Treatment
-
D
mm
P
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
PTOL
P Tolerance
+0.03/+0.01 mm
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
ALT7
L Dimension Tolerance
LTOL
L Tolerance
0/-0.5 mm
TS
T Selection
mm
ALT6
Shoulder Thickness Tolerance
TTOL
T Tolerance
+/-0.05 mm
H
mm
ALT1
Groove (for Adhesive Reservoir)
ALT2
Groove (for Retaining)
ALT3
Radius R C Chamfered
ALT4
Radius R Square Corner
R
mm
ALT8
Flats Machining
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models