Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
PRiCi FA
Description
KJSN,KJSNC - Supporting Leg - Steel chrome plated universal regulating type
Bill of material
KJSN50-8-B50
MODEL
Model
LV1
Type
SMAT
Screw Material
Equivalent to Q235
SUR
Surface treatment
Chromeplate
BMAT
Base Material
CODE
Code
VAR02
C
mm
VAR04
M
mm
VAR06
B
mm
FIX02
D
19 mm
FIX04
A
84 mm
FIX06
SW
15 mm
FIX08
Load
500 kg
FIX95
PDF
PDF
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models