Catalog navigation
Selección de modelo CAD
Productos disponibles: 2
HELP_VARIABLE
Company
MOVET
Description
Knurled base Ø 20/25/28/32/35
Bill of material
MOVET+4061408107728
TYP
Type
BESTNR
Order No.
LODLEVEL
Level of detail
BES
Description
B
Usable thread lenght
20
D
Base
40 mm
F
Thread
A
Minimum installation height maschine-bottom
10.0
H
Total height
30.0
SL
Maschine foot load
3000 N
INFO
Download link
Download link
Additional Information
Recomendaciones
Similar parts
Accesorios recomendados
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Descarga de modelos CAD