Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Special Springs
Description
L Ø 12
Bill of material
L12-040
CODE
-
DH
Hole diameter
12 mm
DD
Rod diameter
8 mm
LO
Free length
mm
RG
Rate /±10%
N/mm
SX
Deflection of job
mm
Enter value for SX
Deflection of job
mm
cm
inch
ft
FX
Force
0.000 N
LX
Length at compression end
mm
S1
Recommended working deflection for long spring life
mm
F1
Force
70.6 N
S2
Recommended working deflection for medium spring life
mm
F2
Force
105.9 N
S3
Medium-low lasting deflection
mm
F3
Force
124.1 N
SN
Maximum operating deflection
mm
FN
Force
141.2 N
D
Cross wire section
1.8 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models