Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
NBK (Nabeya Bi-tech Kaisha)
Description
LA
Bill of material
L-A
CN
Catalog number
L-A
D
Dimension D
78.5 mm
E
Dimension K
50 mm
G
Dimension G
105 mm
H
Dimension H
54 mm
I
Dimension I
102 mm
J
Dimension J
130 mm
K
Dimension K
38 mm
L
Dimension L
92 mm
M
Dimension M
86 mm
N
Dimension N
19 mm
O
Dimension O
11 mm
P
Dimension P
24 mm
Q
Dimension Q
113 mm
R
Dimension R
100 mm
MASS
Weight
3.2 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
Download CAD models