Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CKD
Description
LAD
Bill of material
LAD1-10A-P
MODEL
Model no.
LAD
AT
Actuation
PS
Port size
MC
Material combination
OP
Other options
OP2
Other options
INFOTEXT
Product Info
Product Info
A
47 mm
B
23 mm
C
77.0 mm
D
14.5 mm
E
25.5 mm
F
55.5 mm
G
Rc3/8 mm
H
20 mm
J
36.0 mm
K
M5 Depth 7 mm
L
9.5 mm
M
24.0 mm
N
86.5 mm
P
50 mm
Q
62 mm
R
22 mm
S
36.0 mm
T
7 mm
MAXP
Without mounting plate
102.0 mm
MAXQ
Mounting plate
111.5 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models