Catalog navigation
Селекция на CAD модел
Налични продукти: 4
HELP_VARIABLE
Company
Univer
Description
LAE_140_225_350_950 - Electric toggle lever clamps
Bill of material
LAE225VC10
C
Code
SR
Series
Electric toggle lever clamps
BS
Bore size
mm
AMP
Arm mounting position
AV
Arm version
MC
Control module
OA
Opening Angle
°
B1
Width
mm
B2
Width
mm
B3
Width ±0.05
mm
B4
Width
mm
B5
Width
mm
B6
Width
mm
B7
Width
mm
B8
Width ±0.1
mm
B9
Width
- mm
B10
Width ±0.02
mm
B11
Width ±0.1
mm
B12
Width ±0.2
mm
B13
Width
mm
B14
Width
mm
B15
Width
mm
B16
Width
mm
B17
Width
mm
B18
Width
mm
B19
Width
3.5 mm
D1
Thread
D2
Diameter H7
6 mm
D3
Diameter
mm
D4
Diameter H7
mm
D5
Diameter H7
mm
D6
Thread
L1MAX
Length
mm
L2
Length
mm
L3
Length
mm
L4
Length ±0.1
mm
L5
Length ±0.2
mm
L6
Length ±0.05
mm
L7
Length +0.1/0
mm
L8
Length ±0.1
mm
L9
Length ±0.1
mm
L10
Length
mm
L11
Length
mm
L12
Length ±0.05
mm
L13
Length
mm
L14
Length ±0.1
- mm
L15
Length H9
mm
L16
Length ±0.05
mm
L17
Length
- mm
L18
Length
- mm
L19
Length
mm
L20
Length ±0.05
mm
L21
Length
150 mm
L22
Length
mm
L23
Length
42 mm
S
Width across flats h9
mm
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Размер
2D
Сваляне на CAD модели