Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
LBSB10-4545 - Economy European standard Diecast Brackets Width 10 Aluminum Frames
Bill of material
LBSB10-4545
PN
Part Number
LBSB10-4545
NO
No.
10-4545
L
43 mm
L1
0 mm
W
9.8 mm
W1
8 mm
W2
5 mm
H
42 mm
A
0 mm
B
0 mm
C
0 mm
D
0 mm
R
0 mm
T
9 mm
T1
3.3 mm
ALT1
Mounting Holes for Cover
ALT2
Fixing Bolt & Nut Set
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models