Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
HEFA
Description
LD74A_B - Detachable hinge - internal and external door, plug, flag, round pass
Bill of material
LD74AA-100
CNSORDERNO
SC
Serial code
TYPE
type
plug-type·Round pass
DOI
Direction of insertion
MATERIAL
material
SUS304
SURFACE
surface treatment
-
SPE
specification
100
LOAD
load
25 kg
WEIGHT
reference weight
0.16 kg/pcs
INFOTEXT
website
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models