Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
NBK (Nabeya Bi-tech Kaisha)
Description
LDCFS-AS - Clamp Lever - Miniature Type
Bill of material
LDCFS-4-AS
CN
Catalog Number
M
Thread
LF
Length Of Thread
mm
R
Length
30 mm
H
Height H
31 mm
H1
Height H'
34.5 mm
H2
Height h
24.5 mm
S
Height s
4 mm
D
Diameter D
13 mm
D1
Diameter d
10 mm
NOT
No. of Teeth
18
FMAX
Maximum load
N
PMAX
Largest tightening power
kN
MASS
Mass
g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models