Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
ldw240_72p - Bel Power Solutions
Bill of material
LDW240-72P
PN
Part Number
LDW240-72P
DESC
Description
DIN Rail AC-DC Power Supply, Power 240W, Output 24VDC, 72A, Input 187-550VAC
POWER
Power
240 W
VI
Voltage Input
187 - 550 VAC
OV
Output Voltage
72 VDC
OC
Output Current
3,5 A
OT
Operating Temperature
-40 to 70 °C
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models