Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Veith
Description
LE37D - Circular cutting punches DIN 9861 - form D - CPM 10V
Bill of material
VEITH-Cutting punch LE37D-0.3x71
VB
Designation
Cutting punch
KB
Short designation
LE37D
AUSWAHL
Standard / extended range
D1
Cutting-Ø h6
mm
D2
Head-Ø
0.7 ±0.05
H
Head height +0.2
0.35 mm
RK
Radius - head
0.2 +0.2
L
Total length +0.5
mm
MAT
Material
CPM 10V
HRC1
Hardness - shank
64 ± 2 HRC
HRC2
Hardness - head
50 ± 5 HRC
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models