Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
Elettrotec
Description
LEM7 - S.S. Electromagnetic Level switch
Bill of material
LEM7LNC
CODE
Code
LNGTA
Total length A
mm
CNT1
Contact type
FLT
Process connection
G1/8”
MATPIP
Body material
Stainless Steel AISI316
FLOAT
Float
Stainless Steel AISI316
PMAX
Maximum static pressure
10 bar
TENS
Voltage
V
CURR
Current
A
COMMWDC
Switching power
W/VA
IP
IP Protection
IP67 IP67
TMIN
Minimum temperature
-10 °C
TMAX
Maximum temperature
80 °C
VSCMAX
Medium Max Viscosity
150 cSt
PSF
Minimum Specific weight of fluid
0,7 kg/dm3
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
2D
Download CAD models