Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
LFMWLP120-1001
Bill of material
LFMWLP120-1001
PN
Part Number
LFMWLP120-1001
DESC
Description
Medical Open Frame AC-DC Power Supply, Power 120W, Output 12VDC, 10A, Input 85-264VAC, Screw Terminal
POWER
Power
120 W
VI
Voltage Input
85-264 VAC
OV
Output Voltage
12 VDC
OC
Output Current
10 A
NO
Number of Outputs
1
LOUT
Iout 1
10 A
VOUT
Vout 1
12 VDC
OT
Operating Temperature
-40 to 70 °C
DIMENSIONS
Dimensions LxWxH
3 x 2 x 1.18 Inch
CT
Cooling Type
Fan
MT
Mounting Type
Chassis Mount
CONNECTOR
Connector
Screw Terminal
PACKAGE
Package
Open Frame
ISOLATION
Isolation
Isolated
AFO
Auxiliary functions and options
-
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models