Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
lfmwlt40_3001
Bill of material
LFMWLT40-3001
PN
Part Number
LFMWLT40-3001
DESC
Description
Medical Open Frame AC-DC Power Supply, Power 40W, Output 5.2/23.8/-12.8VDC, 6/1/0.5A, Input 90-264VAC, Molex Header, RoHS Compliant
POWER
Power
40 W
VI
Voltage Input
90-264 VAC
OV
Output Voltage
5.2/23.8/-12.8 VDC
OC
Output Current
6/1/0.5 A
NO
Number of Outputs
3
LOUT
Iout 1
6 A
VOUT
Vout 1
5.2 VDC
OT
Operating Temperature
-20 to 70 °C
DIMENSIONS
Dimensions LxWxH
4 x 2 x 1.3 Inch
CT
Cooling Type
Convection
MT
Mounting Type
Chassis Mount
CONNECTOR
Connector
Molex Header
PACKAGE
Package
Open Frame
ISOLATION
Isolation
Isolated
AFO
Auxiliary functions and options
-
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models