Catalog navigation
Výběr CAD modelu
Available products: 4
HELP_VARIABLE
Company
Misumi
Description
LFTM, LFTMF - Flat Tension Levers - Male Thread Type, Female Thread Type
Bill of material
LFTM10-30
PN
Part No.
TS
Type Selection
MATT
Material of Thread
1045 Carbon Steel
STT
Surface Treatment of Thread
Black Oxide (Black)
MATL
Material of Levers
1045 Carbon Steel
STL
Surface Treatment of Levers
Black Oxide (Black)
MATG
Material of Grip
Phenol Resin
M
LS
L Selection
mm
LF
Lf
mm
R
mm
H
mm
H1
mm
HH
h
mm
S
2 mm
A
mm
B
mm
D
mm
DD
d
mm
NT
Number of Teeth
FMAX
Max. Load Fmax
N
PMAX
Max Tightening Force Pmax.
kN
MASS
Reference Mass
g
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
Uživatelé, kteří si toto prohlížení prohlíželi, se také zajímali
Previews
3D
Dimenze
2D
Stáhnout CAD model