Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Univer
Description
LNE_225_350_950 - Electric toggle lever clamps
Bill of material
LNE225NL20
C
Code
SR
Series
Toggle lever clamps
BS
Bore size
mm
AMP
Arm mounting positoin
without
AV
Arm version
MC
Control module
Version with 2 connectors- software standard
OA
Opening Angle
°
CT
Clamping torque
Nm
TC
Time of closing without load)
0.6 sec x 90°
TE
Temperature of exercise
5 - 40 °C
P
Protection
IP65
W
Weight
kg
B1
Width
mm
B3
Width ±0.05
mm
B5
Width
mm
B6
Width
mm
B7
Width
mm
B8
Width ±0.1
mm
B10
Width
mm
B11
Width
mm
B13
Width
mm
B14
Width
mm
B15
Width ±0.1
mm
B16
Width
mm
B17
Width
mm
B19
Width
mm
B20
Width
mm
D1
Thread
D4
Diameter H7
8 mm
D5
Diameter H7
mm
D6
Thread
L1MAX
Length
mm
L2
Length
mm
L3
Length
mm
L6
Length ±0.05
mm
L7
Length +0.1/0
mm
L8
Length ±0.1
mm
L9
Length ±0.1
mm
L10
Length
150 mm
L11
Length
mm
L12
Length ±0.05
mm
L13
Length
mm
L14
Length
mm
L15
Length H9
mm
L16
Length
mm
L17
Length ±0.05
mm
L20
Length ±0.05
mm
L21
Length
42 mm
S
Width across flats h9
mm
S1
Width
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models