Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
lp_88_65 - Signal Transformer
Bill of material
LP-88-65
PN
Part Number
LP-88-65
DESC
Description
Flat Head Low Profile Transformer, 6VA Power, 115V/230V Input, 88VCT Output Series, 44V Output Parallel
POWERVA
Power
6 VA
OS
Output Series
88VCT
OP
Output Parallel
44V
INPUT
Input
115V/230V V
MOUNTING
Mounting
Thru Hole Mount
FREQUENCY
Frequency
50/60Hz Hz
WEIGHT
Weight
0.44 lbs (0.2 kg)
LENGTH
Length
1.87 in. (47.5 mm)
WIDTH
Width
1.56 in. (39.6 mm)
HEIGHT
Height
0.85 in. (21.6 mm)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models