Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
PRiCi FA
Description
LPFBCB,LPFBCN,LPFBS,DW27CB,DW27CN - Fixing block for adjusting bolts Side mounting type
Bill of material
LPFBCN3-15
MODEL
Model
LV1
LV1 type
MAT
Material
SUR
Surface treatment
CODE
Code
VAR10
No.
VAR15
H
mm
FIX02
d
2.5 mm
FIX04
H1
5 mm
FIX06
T
7 mm
FIX08
Wa
26 mm
FIX10
P
16 mm
FIX12
H2
4 mm
FIX14
d1
4.0 mm
FIX95
PDF
PDF
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models