Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
Veith
Description
LPH12EC - Circular cutting punches with trombone neck and ejector- form EC
Bill of material
VEITH-Cutting punch LPH12EC-10x4.5x71
VB
Designation
Cutting punch
KB
Short designation
LPH12EC
D1
Shank-Ø h6
mm
D2
Cutting-Ø h6
mm
Enter value for D2
Cutting-Ø h6
mm
cm
inch
ft
D3
Head-Ø -0.1
mm
H1
Head height +0.2
mm
H2
Cylindrical height ±0.1
1.5 mm
RK1
Radius - head
mm
RK2
Radius - head
max. 2 mm
RS
Radius - shank
13 mm
AUSWAHL
Standard / extended range
L2
Punch cutting length +0.5
mm
L1
Total length +0.5
mm
MAT
Material
HSS
HRC1
Hardness - shank
64 ± 2 HRC
HRC2
Hardness - head
50 ± 5 HRC
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models