Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
CPC – Colder Products
Description
LQ6D22008LBLU, LQ6D22008LRED - LQ6D
Bill of material
LQ6D22008LBLU
PN
Part No.
ID
Tubing Size ID
1/2" Inch
TT
Termination Type
Hose Barb
IBC
Indicator Band Color
CCOLUMN
Product Number
DCOLUMN
Product Name
FCOLUMN
CPC Series
LQ6
GCOLUMN
CPC Bag Quantity
10
LCOLUMN
CPC Category
Liquid Cooling
SCOLUMN
CPC Seal Options ID
EPDM (FKM Optional)
TCOLUMN
CPC Valve Spring ID
Stainless Steel
VCOLUMN
CPC Low
0°F
WCOLUMN
CPC Low
-17°C
XCOLUMN
CPC High
240°F
YCOLUMN
CPC High
115°C
AFCOLUMN
CPC Spillage
<br>0.03 cc per disconnect at 0 psi<br>0.03 cc per disconnect rated at 120 psi<br>Inclusion 0.04 cc per connect
ANCOLUMN
CPC Pressure Range
Vacuum to 120 psi, 8.3 bar
AYCOLUMN
REACH
REACH
AZCOLUMN
RoHS
RoHS
BACOLUMN
Main Components
Chrome Plated Brass
BBCOLUMN
Valve
BCCOLUMN
Thumb Latch
NA
BDCOLUMN
External Spring
NA
BECOLUMN
Other
BFCOLUMN
Shipping/Storage Temperature
-40°F to 240°F (-40°C to 115°C)
BGCOLUMN
FKM Part No. Example
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models