Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PRiCi FA
Description
LS34S - Embedded handle 2
Bill of material
LS34S94-B
MODEL
Model
LS34S94-B
LV1
LV1 type
Embedded handle 2
MAT
Material
Equivalent to SUS304
SUR
Surface treatment
-
CODE
code
LS34S
VAR02
L
mm
VAR04
XZLX
FIX02
Wa
60 mm
FIX04
P
76 mm
FIX06
F
32 mm
FIX08
S
61.0 mm
FIX10
A
25 mm
FIX12
A1
43 mm
FIX14
T
12.0 mm
FIX16
(J)
14.5 mm
FIX18
L1
63 mm
FIX20
W1
43 mm
FIX22
Weight
80 g
FIX95
PDF
PDF
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models