Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Parker Pneumatic Division
Description
LTR Series - Actuator Products – Rotary
Bill of material
LTR101-000-AB11-C
PN
Part No.
LTR101-000-AB11-C
PR
Product
Rotary Actuator
C1
Series
C2
Model
C3
Configuration
C7
Intermediate Rotation
°
C8
Non-Standard Intermediate Rotation
°
C5
Total Rotation
C6
Non-Standard Total Rotation
°
C10
Cushions
C11
Stroke Adjusters
C12
Port Flow Controls
C14
Mounting
C15
Shaft
C16
Port Threads
C17
Port Location
C19
Seals
C22
Resolver FeedbacK
C23
Potentiometer
C24
Magnetic Piston Ring
C25
Shaft Seal Cover
A
5.514 Inch
B
2.00 Inch
C
3.000 Inch
D
2.000 Inch
E
1.50 Inch
F
2.00 Inch
H
1.50 Inch
J
1/4-20 x 3/8 DP
K
0.4995 Inch
L
7/8 Inch
M
0.1260 Inch
N
0.4275 Inch
O
5/8 Inch
P
0.59 Inch
R
1 1/2 Inch
S
1/4 Inch
T
0.31 Inch
U
7/16-20 Inch
V
3/4 Inch
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models