Catalog navigation
CAD model selection
Selectable products: 14
HELP_VARIABLE
Company
Veith
Description
LV42C - Circular cutting punches with rectangular shape - form C
Bill of material
VEITH-Cutting punch LV42C-8x4x4x71
VB
Designation
Cutting punch
KB
Short designation
LV42C
D1
Shank-Ø h6
mm
AUSWAHL
Standard / extended range
A
Cutting length ±0.01
mm
Enter value for A
Cutting length ±0.01
mm
cm
inch
ft
B
Cutting length ±0.01
mm
Enter value for B
Cutting length ±0.01
mm
cm
inch
ft
RE
Corner radius ±0.05
mm
D2
Head-Ø
mm
H
Head height +0.2
mm
RK
Radius - head
mm
RS
Radius - shank
13 mm
L2
Punch cutting length
mm
L1
Total length +0.5
mm
MAT
Material
HSS
HRC1
Hardness - point
64 ± 2 HRC
HRC2
Hardness - head
50 ± 5 HRC
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models