Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Veith
Description
LV42DA - Cutting punches with rectangular shape - form DA
Bill of material
VEITH-Cutting punch LV42DA-1x1x71
VB
Designation
Cutting punch
KB
Short designation
LV42DA
AUSWAHL
Standard / extended range
A1
Cutting length ±0.01
mm
B1
Cutting length ±0.01
mm
Enter value for B1
Cutting length ±0.01
mm
cm
inch
ft
H
Head height +0.2
1.20 mm
RK
Radius - head
0.4 +0.3 mm
L2
Max. thickening length
5 mm
L1
Total length +0.5
mm
MAT
Material
HSS
HRC1
Hardness - shank
64 ± 2 HRC
HRC2
Hardness - head
50 ± 5 HRC
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models