Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
SMC Corporation
Description
M-32/-04F-2 - Barb One-touch
Bill of material
M-32F-2
OID
Applicable tubing O.D./I.D.
Dia 2/Dia 1.2 mm
OD
Applicable tubing O.D.
mm
MODEL
Model
A
mm
B
mm
C
mm
D
4 mm
E
0.9 mm
M1
12.7 mm
M2
12.5 mm
CNSMASSEXACT
Mass
g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models